Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
M-3AU-4 - Barb Fitting For Soft Tubing
Bill of material
M-3AU-4
T
M3x0.5 mm
MODEL
Model
M-3AU-4
H
Width across flats
5 mm
A
10 mm
B
3 mm
C
5 mm
D
1.2 mm
EA
Effective area
0.9 mm^2
CNSMASSEXACT
Mass
0.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models