Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
M-5N - Nipple
Bill of material
M-5N
T
M5x0.8
MODEL
Model
M-5N
H
Width across flats
7 mm
A
11 mm
B
4 mm
C
4 mm
D
2.5 mm
EA
Effective area
4.0 mm^2
CNSMASSEXACT
Mass
1.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models