Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Düker
Description
M - Pipe sections
Bill of material
M DN 100 400 mm Novo Sit® etec Email
ARCO
Article Code
DN
Sleeve size
MUVE
Sleeve connection
BE
Coating
LU
Length Lu
mm
D1
Ød1
118 mm
E
e
7.2 mm
G
Weight
10.5 kg
NORM
Norm
Factory standard
LOG
Level of Geometry
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models