Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
M12, series 815, Automation Technology - Data Transmission - female angled connector
Bill of material
99 2530 24 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 2530 24 03
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M12, series 815, Automation Technology - Data Transmission
BEZ
designation
M12-US female angled connector, Contacts: 2+PE, 4.0 - 6.0 mm, unshielded, screw clamp, IP67
BER
Range
---Automation Technology - Data Transmission
STBAUF
Connector design
female angled connector
POLZ
Number of contact
2+PE
PRGRKU
Product group (short)
M12-US
SER
Series
series 815
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 0.75 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 18
MECHLD
Mechanical operation
> 50 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
BESSP
Rated impulse voltage
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
2500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 8 mΩ
GEW
Weight
26.30
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
KBDRL
Cable outlet
4.0 - 6.0 mm
MAGK
Material housing/cable
PA
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models