Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KVT Fastening
Description
M6 / SM6 - Hook
Bill of material
KVT M6-25x25
BZC
Orderspecification
M6-25x25
DXL
Diameter / Length
4.75mm / 25mm x 25mm
D
Diameter
4.75 mm
L
Length
25 mm
W
Material
Steel, galvanized
K
Square head
32 x 32 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models