Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KVT Fastening
Description
M8 / SM8 - 90° Loop - Bow
Bill of material
KVT M8-90° Loop
BZC
Orderspecification
M8-90° Loop
DXL
Diameter / Inner distance
4.75mm / 12.25mm
D
Diameter
4.75 mm
I
Inner distance
12.25 mm
W
Material
Steel, galvanized
K
Square head
32 x 32 mm
WK
Angle
90 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models