Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
M83513/03-A01N
Bill of material
M83513/03-A01N
PN
Part Number
M83513/03-A01N
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Plug, 9 Positions, Shell Finish - Nickel, Male, Wire Leads, Wire Type - PTFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/11-26-9, 18.0" (457 mm), White
TT
Termination Type
Wire Leads
CG
Contact Gender
Male
CT
Connector Type
Plug
CURRENT
Current
3 A
WCC
Wire Color Coding
White
WT
Wire Type
PTFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/11-26-9
WL
Wire Length
18 (457) INCH (mm)
NOP
Number of Positions
9
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Nickel
CF
Contact Finish
Gold
CM
Contact Material
Copper alloy
CR
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
IM
Insulation Material
Polyester, glass filled
CIF
Contact Insertion Force
6 (170) oz (gm)
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
255 (125) °F (°C)
CWF
Contact Widthdrawal Force
0.5 (14) oz (gm)
WV
Withstanding Voltage
600 VAC RMS @ sea level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    M83513/04-E01N
    Bel Fuse
    M83513/04-A01N
    Bel Fuse
    M83513/04-G01N
    Bel Fuse
    M83513/03-G01N
    Bel Fuse
    M83513/03-E01N
Previews
3D
2D
Download CAD models