Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
M83513/08-B03
Bill of material
M83513/08-B03
PN
Part Number
M83513/08-B03
DESC
Description
MIL-DTL-83513 Plastic Shell Connector, Plug, 15 Positions, Male, Wire Leads, Wire Type - PTFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/11-26-(), 18.0" (457 mm), Color Coded
CT
Connector Type
Plug
NOP
Number of Positions
15
IM
Insulation Material
Polyester, glass filled
CG
Contact Gender
Male
CM
Contact Material
Copper alloy
CF
Contact Finish
Gold
TT
Termination Type
Wire Leads
WT
Wire Type
PTFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/11-26-()
WL
Wire Length
18 (457) INCH (mm)
WCC
Wire Color Coding
Color Coded
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
255 (125) °F (°C)
CRAT
Current Rating
3 Amps
WV
Withstanding Voltage
600 VAC RMS @ sea level
CRES
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
CIF
Contact Insertion Force
6 (170) oz (gm)
CWF
Contact Withdrawal Force
0.5 (14) oz (gm)
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD