Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MA1-8138 - Legend plate holder 2-position
Bill of material
ABB - 1SFA611920R8138 + MA1-8138 Plate holder
PN
Product Id
1SFA611920R8138
EXTTYPE
Extended Product Type
MA1-8138
INVDES
Invoice Description
MA1-8138 Plate holder
TYPE
Type
MA1-8138
SN
S/N Code Number
1SFA611920R8138
DES
Description
PLATE HOLDER#MA1-8138
DESCSHORT
Short Description
PLATE HOLDER#MA1-8138
DESCLONG
Long Description
2 pos Legend plate holder
INTNO
International product number
7320500545799
MANUID
Product number of the Manufacturer
1SFA611920R8138
MANUNAME
Manufacturer Name
ABB
EF000008
Width
0.065 mm
EF000040
Height
0.001 mm
EF000051
Shape
Rectangular
CTN
Customs tariff number
85389099
WEBLINK
Deeplink product page
Link to product detail page
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD