Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KP-LR-PL - Compact castor with perforated plate, swivel castor, TPU wheel
Bill of material
77771035
ARTNR
Product No.
77771035
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Fork: sheet steel, galvanized, Tread: TPU, thermoplastic polyurethane, Wheel centre: steel, bolted, Wheel bearing: ball bearing
AUSF
Version
Swivel castor with perforated plate, TPU thermoplastic wheel, orange
D
35 mm
B
25 mm
H
58 mm
A
20 mm
R
37.5 mm
DD
d
7.0 mm
P
60 mm
M
48 mm
N
38 mm
TK
Load capacity
100 kg
GEW
Weight
0.22 kg
CTN
Customs tariff number
87169090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models