Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Magnetic gripper SMG - SGM 50 G1/4-F
Bill of material
SGM 50 G1/4-IG
CNSORDERNO
Type
SGM 50 G1/4-IG
ARTNR
Part no.
10.01.17.00164
CTN
Customs Tariff Number
85059029
B
50 mm
D
50 mm
D1
d
35 mm
G1
G1/4"-F
G2
G1/8"-F
G4
M5-F
H
80.2 mm
LG1
11 mm
LG2
6 mm
LG4
7 mm
X1
58 mm
Y1
15 mm
HF
Holding force max. friction ring
180 N
RF
Remaining force
0.3 N
PR
Pressure range (operating pressure)
3.5 ... 6.0 bar
IP
Installation position
Any
CV
Control valve
Bistable
OT
Operating temperature
5 ... 70 °C
MASS
Weight
440 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models