Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Camozzi
Description
Manually operated valves Series VMS - Valves to guide
Bill of material
VMS-114-1/4
MOD
Mod.
A
B
ØB
mm
L
mm
Q
Flow at 6 bar ΔP 1 (Nl/min) 1-2
Q1
Flow at 6 bar ΔP 1 (Nl/min) 2-3
PD
Operating pressure
0÷15 bar
TEMPERATURA
Operating temp.
-10 ÷ 80 °C
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models