Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-PM Type - Plug
Bill of material
MC-10PM BRASS
CNSORDERNO
Order number
MC-10PM BRASS
ASSYNO
Assy No.
CA81591
S
Application
RC 1/8
MT
Material
BRASS
M
Mass
9 g
L
26 mm
C
9.2 mm
H
H (WAF)
Hex.11 mm
T
R 1/8 mm
B
ΦB
2.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models