Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-SHB Type - Socket
Bill of material
MC-04SHB SUS NBR
CNSORDERNO
Order number
MC-04SHB SUS NBR
ASSYNO
Assy No.
CB21047
S
Application (Tube)
4 mm ID
MT
Material
SUS
M
Mass
10.6 g
L
(36) mm
A
8 mm
D
ΦD
9.5 mm
T
ΦT
4.8 mm
B
ΦB
2.5 mm
HS
Hs (WAF)
Hex.11
J
ΦJ
7.1 +0.3 0 mm
H
H (WAF)
Hex.9
F
1.2 to 3.5 mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NITTO KOHKI
    MC-PH Type - Plug
    NITTO KOHKI
    MC-SM Type - Socket
    NITTO KOHKI
    MC-PM Type - Plug
    SMC Corporation
    KQB2E BU - Bulkhead Union
    Schmalz
    Dry-Running Vacuum Pumps EVE-TR - EVE-TR 4 AC S014/S014
    Schmalz
    Oil-Lubricated Vacuum Pumps EVE-OG - EVE-OG 255 AC3
    Schmalz
    Oil-Lubricated Vacuum Pumps EVE-OG - EVE-OG 40 AC3 F
    Schmalz
    Oil-Lubricated Vacuum Pumps EVE-OG - EVE-OG 255 AC3 F
    NITTO KOHKI
    MC-PHL Type - Plug
    NITTO KOHKI
    MC-PM Type - Plug
    NITTO KOHKI
    PM Type - Plug
    NITTO KOHKI
    MC-SH Type - Socket
    SMC Corporation
    KQB2E BU (Inch) - Bulkhead Union
    NITTO KOHKI
    MC-PC Type - Plug
Previews
3D
Dimension
2D
Download CAD models