Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16M5-3PD
Bill of material
MD801-007-16M5-3PD
PN
Part Number
MD801-007-16M5-3PD
DESC
Description
MD801 Plug with Banding Platform, Insert Arrangment - 5-3, Anti-Decoupling Spring, Shell Size 5, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 3 contacts, Contact size no.23, Crimp, Pin, Contact supplied - Yes
CT
Connector Type
Plug
IA
Insert Arrangment
5-3
ST
Series Type
W/ Banding Platform
SSTYLE
Shell Style
Anti-Decoupling Spring
SSIZE
Shell Size
5
SM
Shell Material
Aluminum
SF
Shell Finish
Electroless Nickel (RoHS)
CONTACTS
Contacts
3
CSIZE
Contact Size
no.23
CSTYLE
Contact Style
Crimp
CP
Contact Type
Pin
CSUPP
Contact Supplied
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models