Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
MDC - SFS Betonschrauben f. Sandwichelemente MDC
Bill of material
SFS 678378 SFS Betonschrauben f. Sandwichelemente
CNSORDERNO
Description
ARTNR
Artikelnummer
FN
9827
TYP
Type
MDC
KOPF
Head shape
Hex head
DS
Washer variant
S19
TEXT1
Text Line 1 (Product)
SFS Betonschrauben f. Sandwichelemente
TEXT2
Text Line 2 (Product)
Stahl, Durocoat-Beschichtet
TEXT3
Text Line 3 (Product)
mit Dichtscheiben S19
SD
Sandwich Thickness
mm
MAT
Material
Carbon steel
L
Lenght
mm
D1
Head diameter
12 mm
D2
Diameter
7.5 mm
DW
19 mm
SW
8 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models