Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV001-06-46P - Geometry
Bill of material
MDSLV001-06-46P
MN
Model Number
MDSLV001-06-46P
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
2 Inch
AB
373.2863 mm
AC
295 mm
AE
273.2 mm
AF
130 mm
B
360 mm
BA
133.35 mm
C
796.1 mm
D
203.2 mm
E
158.75 mm
ES
99.625 mm
F2
2F
304.8 mm
FF
266.7 mm
G
23 mm
H
17 mm
J
83 mm
K
100 mm
M
274 mm
NW
N-W
133.35 mm
O
421.2 mm
P
440.2 mm
R
46.86 mm
S
12.75 mm
T
60 mm
V
131.318 mm
U
53.975 mm
XL
242.4608 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models