Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV006-06 - Geometry
Bill of material
MDSLV006-06
MN
Model Number
MDSLV006-06
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
2.00 Inch
AB
373.2863 mm
AC
295 mm
AE
273.2 mm
AF
130 mm
AH
88.8 mm
AJ
279.4 mm
AK
317.5 mm
B
360 mm
BA
133.35 mm
BB
7.4 mm
BD
355.6 mm
BF
5/8" - 11 UNC Inch
BV
292.2 mm
C
758 mm
D
203.2 mm
E
158.75 mm
ES
58 mm
F2
2F
304.8 mm
FF
266.7 mm
G
23 mm
H
17 mm
J
80 mm
NW
N-W
95.25 mm
O
421.2 mm
P
440.2 mm
R
40.4 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
93.218 mm
XN
212 mm
XL
242.4608 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models