Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0285-06-46P - Geometry
Bill of material
MDSLV0285-06-46P
MN
Model Number
MDSLV0285-06-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
2.00 Inch
AB
374.2863 mm
AF
130 mm
AJ
279.4 mm
AK
317.5 mm
AH
126.9 mm
BB
7.4 mm
BD
355.6 mm
BF
5/8" - 11 UNC Inch
BV
292.2 mm
C
796.1 mm
ES
106 mm
NW
N-W
133.35 mm
P
452 mm
R
46.86 mm
S
12.75 mm
T
60 mm
U
53.975 mm
V
131.318 mm
XL
242.4608 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV082-07-2P - Geometry
    Toshiba
    MDSLV0285-03-2P - Geometry
    Toshiba
    MDSLV0206-06-2P - Geometry
    Toshiba
    MDSLV085-03-46P - Geometry
    Toshiba
    MDSLV005-06 - Geometry
    Toshiba
    MDSLV041-04-2P - Geometry
    Toshiba
    MDSLV205-02-46P - Geometry
    Toshiba
    MDSLV041-06-46P - Geometry
    Toshiba
    MDSLV006-05 - Geometry
    Toshiba
    MDSLV0245-03-2P - Geometry
    Toshiba
    MDSLV205-02-2P - Geometry
    Toshiba
    MDSLV045-04-46P - Geometry
    Toshiba
    MDSLV003-04-2P - Geometry
    Toshiba
    MDSLV041-03-2P - Geometry
Previews
3D
Dimension
2D
Download CAD models