Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Medicine Cabinet Acorp 9664
Bill of material
medicine_cabinet_acorp_9664
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LEEDCREDIT
LEED Credit
n/a
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
DEFAULTELEVATION
Default Elevation
5.000 FEET
SHELFMATERIAL
Shelf Material
Metal - Bradley Corp - Steel
MATERIAL
Material
Steel
DOORMATERIAL
Door Material
Metal - Bradley Corp - Steel
DOOROPEN
Door Open
0.000
WIDTH
Width
1.340 FEET
LENGTH
Length
0.420 FEET
HEIGHT
Height
1.680 FEET
WARRANTYINFORMATION
Warranty Information
Complete Unit, One Year
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/540/9060.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Medicine Cabinets
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23.25.53.11.13.11
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODELINGCODE
Modeling Code
n/a
MODEL
Model
9664
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10.28.13.19
MANUFACTURER
Manufacturer
Bradley Corporation
KEYNOTE
Keynote
n/a
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Medicine Cabinet
COPYRIGHT
Copyright
This Model Is Property Of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No
DOORCLOSED
Door Closed
1.000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models