Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
MFA - Safety- Closed Pull Handles, With Through Holes Metric
Bill of material
Safety- Closed Pull Handle MFA-25-B6.5-110
PARTNUMBER
WINCO PARTNUMBER
MFA-25-B6.5-110
B
25 mm
L1
109 mm
D
Mounting Holes
6.5 mm
H1
44 mm
H2
24 mm
L2
130 mm
L3
88 mm
WEIGHT
Weight
0.0620 kg
CTN
US-Customs Tariff Number
39269097
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models