Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Essentra Components
Description
MFP-52 - Double Acting Air Cylinders - Front Block Mount
Bill of material
MFP-53
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore
7/16 Inch
STROKE
Stroke
Inch
A
A Stud Thread Size
10-32
B
B Stud Length
0.500 Inch
C
C Length plus Stroke
2.120 Inch
D
D Block Length
0.880 Inch
E
E Block Width
0.750 Inch
F
F Port Size
10-32
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models