Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
MGD10R
Bill of material
MGD10R-4RM
MODEL
Model No.
MGD10R
CON
Connection
INFOTEXT
Product Info
Product Info
A
57
B
φ37
C
74
D
⎕26
E
42
F
14.3
G
18.0
H
18.0
I
2-M5 depth 6
J
φ20.5
K
70.6
L
14.3
M
⎕26
N
62
O
14.3
P
⎕26
Q
27.8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    MGD20R
    CKD
    G49D/G59D
Previews
3D
Dimension
2D
Download CAD models