Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
MGE, MGES, SMGES, MGX, MGXS - Electromagnetic Holders - Standard Type/Thin Type
Bill of material
MGE40
PN
Part Number
TS
Type Selection
MATB
Material of Body
1018 Steel Equivalent
STB
Surface Treatment of Body
Electroless Nickel Plating
MATR
Material of Resin Part
Epoxy Resin
D
mm
H
mm
DD1
d1
mm
DD2
d2
mm
A
mm
B
mm
C
mm
MP
M1xP
MP2
M2xP
-
MM1
m1
mm
MM2
m2
0.0 mm
DD
d Rotation Prevention Hole
mm
HH
h Rotation Prevention Hole
mm
E
mm
L
700 mm
V
Voltage
V
CU
Current
A
PF
Max. Pull Force
N {kgf}
W
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models