Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MIL-SNK-ST31M
Bill of material
MIL-SNK-ST31M
PN
Part Number
MIL-SNK-ST31M
DESC
Description
Rugged SFF Transceiver, 850nm MMF, 2.25Gbps, 550m, 2x5 SFF
FF
Form Factor
2x5 SFF
DISTANCE
Distance
550m
DR
Data Rate
2,25 Gbs
WAVELENGTH
Wavelength
850 nm
SMMM
SM/MM
MM
TH
Temp High
85 °C
TL
Temp Low
-40 °C
MT
Mounting Type
Solder
VOLTAGE
Voltage
3,3 V
CC
Conformal Coating
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models