Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNN 5
Bill of material
Minirail 1 MNN 5-25-5-5-G3-V0
TYP
Size
MNN 5
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
6.0 mm
B
12.0 mm
B1
5.0 mm
B2
3.5 mm
J
5.0 mm
J1
3.5 mm
L
19.8 mm
L4
15.0 mm
L6
17.8 mm
N
8.0 mm
E
Thread
M2
F1
2.4 mm
F2
3.5 mm
G
2.5 mm
G2
2.5 mm
C0
Static load capacity
901 N
C
Dynamic load capacity
446 N
M0Q
Permissible lateral static torque
2.343 Nm
M0L
Permissible longitudinal static torque
2.102 Nm
MQ
Permissible lateral dynamic torque
1.160 Nm
ML
Permissible longitudinal dynamic torque
1.041 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models