Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNL 15
Bill of material
Minirail 1 MNNL 15-70-15-15-G1-V0
TYP
Size
MNNL 15
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
16.000 mm
B
32.000 mm
B1
15.000 mm
B2
8.500 mm
J
12.000 mm
J1
9.500 mm
L
58.700 mm
L1
25.000 mm
L4
Pitch
40.000 mm
L6
55.700 mm
N
25.000 mm
E
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
4.000 mm
G2
5.000 mm
M1
5.550 mm
O
4.900 mm
C0
Static load capacity
8740 N
C
Dynamic load capacity
5000 N
M0Q
Permissible lateral static torque
66.4 Nm
M0L
Permissible longitudinal static torque
65.5 Nm
MQ
Permissible lateral dynamic torque
38.1 Nm
ML
Permissible longitudinal dynamic torque
37.6 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models