Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNN SCP 18
Bill of material
MINISCALE PLUS 1 MNN SCP 18-230-10-10-G1-V0
TYP
Size
18
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
12.0 mm
A1
12.0 mm
B
30.0 mm
B1
18.0 mm
B2
6.0 mm
S
6.2 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
8.0 mm
J1
7.0 mm
L1
12.0 mm
L4
30.0 mm
L6
37.0 mm
N
21.0 mm
E
Thread
M3
F1
3.5 mm
F2
6.0 mm
G
3.0 mm
G2
2.5 mm
C0
Static load capacity
3880 N
C
Dynamic load capacity
2140 N
M0Q
Permissible lateral static torque
35.5 Nm
M0L
Permissible longitudinal static torque
19.4 Nm
MQ
Permissible lateral dynamic torque
19.6 Nm
ML
Permissible longitudinal dynamic torque
10.7 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models