Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
MLC 5050 17 x 35 - Claming sets MLC 5050 17 x 35
Bill of material
MLC 5050 17 x 35
ARTIKELID
Article number
MLC 5050 17 x 35
ARTIKELBEZ
Article designation
Claming sets MLC 5050 17 x 35
SHAFTDIAM
Shaft diameter d
17 mm
ORDERDES
Order designation
MLC 5050 17 x 35
TOTWIDOUTSCRE
Total width without screws B
21 mm
TOTWIDWITSCRE
Total width with screws L
25 mm
SCREWSIZE
Screw size M
M 4
TIGHTSCREW
Tightening torque per screw MS
5 Nm
TORQUE
Torque Mt
75 Nm
OUTERDIAM
Outer diameter D
35 mm
AXIALFORCE
Axial force FAX
8 kN
SURPRESSHUB
Surface pressure pN
60 N/mm²
RECINSTOLE
Recommended shaft/hub fitting tolerances
h8/H8
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
ANWENDURL
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
BERECHTOOLURL
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
ZAHNURL
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Tsubakimoto Chain Co.
    AE Series
    Tsubakimoto Chain Co.
    Stainless Steel (KE-SS) Models
Previews
3D
Dimension
2D
Download CAD models