Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 36-010 - Grenouillère polypropylène - Sans taquet
Nomenclature
Emile Maurin 36-010-30
REF
Référence
36-010-30
MAT
Matière
Sans taquet
L1
30.5 mm
L2
28.4 mm
L3
4.8 mm
L4
7.9 mm
L5
9.5 mm
D1
3.30 mm
H1
54.8 mm
H2
20.2 mm
H3
34.6 mm
H4
19.0 mm
H5
9.5 mm
C
Charge max.
445 N
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models