Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 36-523 - Grenouillère à crochet miniature acier - Cadenassable
Nomenclature
Emile Maurin 36-523-55
REF
Référence
36-523-55
POS
Position
D1
2 mm
D2
3.5 mm
D3
4 mm
H1
12 mm
H2
11 mm
H3
9 mm
H4
19.5 mm
L1
52 mm
L2
34 mm
L3
29 mm
L4
4 mm
L5
4 mm
L6
18 mm
L7
13 mm
L8
21 mm
L9
41 mm
L10
33 mm
L11
15 mm
L12
36 mm
L13
28 mm
L14
23 mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models