Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 36-545 - Grenouillère à crochet courte - Inox
Nomenclature
Emile Maurin 36-545-55
REF
Référence
36-545-55
POS
Position
F1
550 N
D1
2 mm
D2
3.2 mm
H1
12 mm
H2
8 mm
L1
57 mm
L2
-1
40 mm
L3
34.5 mm
M2
10 mm
M3
3.8 mm
B4
25 mm
B6
16 mm
R
26 mm
M1
5.5 mm
B1
23 mm
B2
+ 0.5
15 mm
B3
11 mm
B5
22 mm
M4
14 mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models