Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 36-58 - Grenouillère à crochet, miniature, acier
Nomenclature
Emile Maurin 36-581-15
REF
Référence
36-581-15
F1
150 N
D1
1.4 mm
D2
3.2 mm
H1
6 mm
H2
5.8 mm
L1
39.5 mm
L2
23 mm
L3
21.5 mm
L4
2.5 mm
L5
9 mm
L6
10 mm
L7
16 mm
L8
14 mm
L9
8 mm
L10
11.5 mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models