Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 92-156 - Equerre pour rails à rouleaux modulaires
Nomenclature
Emile Maurin 92-1560-54
REF
Référence
92-1560-54
L1
54 mm
L2
85 mm
L3
38 mm
L4
40 mm
L5
22.2 mm
L6
6.6 mm
L7
16 mm
L8
2.5 mm
L9
8 mm
L10
11 mm
D1
5.2 mm
D2
8.5 mm
H1
33.5
H2
4
H3
16
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models