Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 92-19 - Pied pour tube monobloc aluminium
Nomenclature
Emile Maurin 92-197-18
REF
Référence
MAT
Matière
D1
D2
5.5 mm
D3
M6
L1
34.5 mm
L2
25 mm
L3
50 mm
L4
38 mm
L5
50 mm
L6
38 mm
H1
7 mm
H2
40 mm
MANETTE
Manette indexable (Ref à commander)
92-911-M6-22
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models