Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Kepner Products
Description
Model 1100 -JIC-FPT - Inline Check and Relief Valves
Bill of material
1110A-1
PN
Part Number
VS
Valve Size
Inch
IP
Inlet Port
Inch
OUTP
Outlet Port
Inch
OPR
Max Working Pressure
3000 PSI
CP
Crack Pressure
FC
Max Flow Coefficient
OP
Temperature Range
-40°F to 250°F
MW
Model Weight
lbs.
CM
Construction Materials
BOD
Body
Aluminum
CAP
Cap
Aluminum
RET
Retainer
Aluminum
POPP
Poppet
Aluminum
ORS
O-Ring Seal
ORINGI
Internal O-ring Seal
Buna-N
SPRING
Spring
302 Stainless Steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models