Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 240 - Single Reduction Speed Reducers
Bill of material
0220-01711
PN
Part No.
0220-01711
MN
Model Number
240
RATIO
Ratio
STYLE
Style
GT
Gear Type
S
FS
Frame Size
N/A
OD
Output Diameter
1.375
DESCRIPTION
Description
240 5/1 A S
PT
Product Type
Parallel
PL
Product Line
Parallel Shaft Drive
IT
Input Type
Shaft
ID
Input Diameter
0.750
OT
Output Type
Shaft
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD