Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 290 - Single Reduction Speed Reducers
Bill of material
0220-74800
PN
Part No.
0220-74800
MN
Model Number
290
RATIO
Ratio
STYLE
Style
GT
Gear Type
H
FS
Frame Size
N/A
OD
Output Diameter
2.500
DESCRIPTION
Description
290 1/1 A H
PT
Product Type
Parallel
PL
Product Line
Parallel Shaft Drive
IT
Input Type
Shaft
ID
Input Diameter
2.500
OT
Output Type
Shaft
A
2.500/2.498 Inch
B
B Keyway
5/8 x 5/16 Inch
C
4-13/16 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models