Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model AD4
Bill of material
0220-05301
PN
Part No.
0220-05301
MN
Model Number
AD4
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
0.3745 Inch
DESCRIPTION
Description
AD4 1/1 A,B SP
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
0.3745 Inch
OT
Output Type
Shaft
A
1.385 Inch
B
1.975 Inch
C
3.95 Inch
D
0.656 Inch
E
1.312 Inch
F
13/64 Inch
G
0.594 Inch
H
1.188 Inch
J
0.4375 Inch
K
0.875 Inch
M
11/64 Inch
N
2.165 Inch
P
0.59 Inch
Q
2.755 Inch
R
.3745/.3740 Inch
S
1/32 DEEP Inch
T
.60 EFF. FLAT Inch
V
1.255/1.250 Inch
WTL
Shipping Weights
1/2 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models