Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model AD5M
Bill of material
0220-74753
PN
Part No.
0220-74753
MN
Model Number
AD5M
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
15 mm
DESCRIPTION
Description
AD5M 1/1 A,B SP
PT
Product Type
Bevel
PL
Product Line
Metric Bevel Gear Drives.
IT
Input Type
Shaft
ID
Input Diameter
15 mm
OT
Output Type
Shaft
A
54 mm
B
92 mm
C
184 mm
D
6.4 mm
E
48 mm
F
24 mm
G
48 mm
H
24 mm
I
6.4 mm
J
18 mm
K
36 mm
M
52 mm
N
26 mm
O
121 mm
P
83 mm
R
38 mm
S
15.008 / 14.981 mm
T
N/A mm
U
5.00 / 4.96 mm
V
3 mm
W
3 mm
X
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models