Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
MODEM BLOCK_BPZ:500-699355
Bill of material
BPZ:500-699355
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
MODEM BLOCK PACKAGED
SA110ID05
Product type (ASN)
MODEM BLOCK
PREVIEW
Preview
LODLEVEL
Level of detail
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
0.00 mm
SA700ID06
Tiefe
0.00 mm
SA700ID07
Height
0.00 mm
SA700ID08
mass (net)
0.00 kg
LINK
Product link
http://www.siemens.com/btproduct?BPZ:500-699355
SA810ID03
Manufacturer’s reference number
BPZ:500-699355
SA810ID04
Datanorm number
BPZ:500-699355
SA810ID06
GTIN number
SA810ID10
Description text
MODEM BLOCK PACKAGED
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210426
ETIMCLASSC
ETIM classcode
0
ETIMCLASSN
ETIM classname
0
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.USERDEFINED
OMNICLASSNU
OmniClass number
23-37 13 11 23 13
OMNICLASS
OmniClass title
Computer Controller Cards
UNICLASSC
Uniclass code
Pr_75_75_27_55
SA740ID04
Approval markings
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models