Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Modular Twisted Pair Cable Assemblies
Bill of material
2159658-1
PN
2159658-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2159658-1
TEINTERNALDESCRIPTION
TE Internal Description
CA, RJ.5 TO RJ45 FEMALE CAT 5E, 250MM
PERFORMANCECATEGORY
Performance Category
Cat 5e
SHIELDED
Shielded
Yes
PRODUCTTYPE
Product Type
Cable Assembly
CONNECTORTYPEENDA
Connector Type (End A)
Plug
CONNECTORTYPEENDB
Connector Type (End B)
RJ45
CONFIGURATION
Configuration
Double-Ended
KEYED
Keyed
No
COLOR
Color
Black
OVERALLOUTSIDECABLEDIAMETER
Overall Outside Cable Diameter
5.3 mm [ .2 in ]
WIRESIZEAWG
Wire Size
26 AWG
WIRESIZEMM2
Wire Size
.13 mm2
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 75 C
SALESREGION
Sales Region
Not Specified
CABLEASSEMBLYLENGTH
Cable Assembly Length
.25 m [ .82 ft ]
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    44915
    TE Connectivity
    Pluggable I/O Cable Assemblies
    PHOENIX CONTACT
    1406085 - VS-M12FSBP-IP20-93E-LI/2,0
    PHOENIX CONTACT
    1038729 - NBC-M12MSD/ 1,0-93C/M12MSD
    TE Connectivity
    Power Cable Assemblies
    TE Connectivity
    USB Cables
    HARTING
    RJ45 Plug Stewart
    Weidmüller
    2813820003 - IE-C5ES8VB0003N40N40-B-K6KV
    TE Connectivity
    Pluggable I/O Cable Assemblies
    nVent HOFFMAN
    OIPC01 - 120º connecting brackets
    HARTING
    preLink RJ45 plug, AWG22/24, IP20 Cat.6A
    Balluff
    Memory Modules
    PHOENIX CONTACT
    2744856 - FL PLUG RJ45 GR/2
    HARTING
    RJI MF RJ45 plug Cat6A, 8p IDC angl. 35°
Previews
3D
2D
Download CAD models