Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 18.1 Configurator
Bill of material
0181 01 015 028 0 0 000165
TYP
Type
0181
HA
Height outside
23 mm
HI
Height inside
18 mm
BA
Outside width
28 mm
BI
Width inside
mm
AKL
Chain length
mm
R
Radius
mm
A
Version
Plastic crossbar full-ridged with bias
M
Material
T
Grid
33 mm
FPM
Fixed point at center of travel distance
mm
E
Distance fixed point to center of travel distance
mm
VL
Type of installation
mm
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
165 mm
KAGL
Number of chain links
5 mm
FA
Fixed point connection
MA
Moving end bracket
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models