Catalog navigation
Selezione modello CAD
Prodotti disponibili: 22
HELP_VARIABLE
Company
Buerkert
Description
MP05 - MP05 pneumatic modules
Bill of material
MP05-623755-Pneumatic modules Type MP05
BUNR
Ident number
AUSFUEHRUNG
part name
LTA
port connection
AA
Connection type
BA
Construction type
B1
overall width
mm
H1
Total height/2
mm
H2
Connection front
mm
H3
Bef.-hole
mm
H4
Connection pa
mm
L1
overall length
mm
L2
Connection front
mm
L3
Bef.-hole
mm
B2
Connection pa
mm
ST
screw head
mm
SWT
Key length deep
mm
G1
GM connection front 1
mm
G2
GM connection front 2
mm
G3
GM-Bef.-hole above
mm
G4
GM-Bef.-hole lowly
mm
L4
GM-Bef.-hole 1
mm
L5
GM-Bef.-hole 2
mm
CNSMASSEXACT
Weight
kg
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD