Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
MPV/21X41 - Manopola piatta
Bill of material
7317376
CODE
code
7317376
MOD
Modello
MVP/21x41
L
41 mm
C
21 mm
D
9 mm
AXB
12X3 mm
P
39 mm
WGT
weight
56 g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models