Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
MPV/28X105 - Manopola piatta
Bill of material
7317470
CODE
code
7317470
MOD
Modello
MVP/28x105
L
105 mm
A
28 mm
B
16 mm
CXD
20x6 mm
P
101 mm
WGT
weight
33 g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models