Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
MR 15M - Rail
Bill of material
MR15M-N-20-5-15-RAIL
MOD
Model Code
MR
SIZE
Size
15
RT
Rail type
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
15.000 mm
AG
Accuracy grade
RM
Rail Material
W1
15 mm
H1
9.5 mm
P
40 mm
DXDXG1
Dxdxg1
6x3.5x4.5 mm
M1
M4x0.7 mm
RW
Rail Weight
930 g/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models