Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Melucci
Description
MR 15W - Rail
Bill of material
MR15W-N-40-6-34-RAIL
MOD
Model Code
MR
SIZE
Size
15
RT
Rail type
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
34.000 mm
AG
Accuracy grade
RM
Rail Material
W1
42 mm
H1
9.5 mm
P
40 mm
P3
23 mm
DXDXG1
Dxdxg1
8x4.5x4.5 mm
M1
M5x0.8 mm
RW
Rail Weight
2818 g/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models