Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MR-35 - Monorail MR 35 (4S)
Bill of material
1xMR S 35-N-G0-KC-R1-237-18.5-18.5-CN 1xMR W-35-C-G0-V1-R1-CN-S99-LN
TYP
Typ
BG
Size
35
L3
Rail lenght max.
mm
Enter value for L3
Rail lenght max.
mm
cm
inch
ft
ABSTREIF
Combination
ANZAHL
Carriage
SCHIENENFORM
Rail type
SCHIENE
Rail type
GG
Accuracy
GER
Straightness
KC, Standard
BES
Coating
VS
Preload
RF
Reference side
SS
Lube connections
SA
Lubrication
L4
Spacing of fixing holes
40.000 mm
L5
Position of first fixing hole
mm
Enter value for L5
Position of first fixing hole
mm
cm
inch
ft
L10
Position of last fixing hole
18.500 mm
A
System height
mm
B
Carriage width
mm
B1
Rail width
34.000 mm
B2
Distance between locating surfaces
mm
C1
Position of center front lube hole
mm
C3
Position of lateral lube hole
mm
C4
Position of lateral lube hole
mm
C7
Position of top lube hole
mm
J
Carriage height
mm
J1
Rail height
32.000 mm
L
Carriage length
mm
L1
Exterior fixing hole spacing
mm
L2
Interior fixing hole spacing
mm
L6
Steel body lenght
mm
N
Lateral fixing hole spacing
mm
O
Carriage reference face height
mm
C0
static load capacity
N
C100
dynamic load capacity
N
M0Q
static cross moment capacity
Nm
M0L
static longitudinal moment capacity
Nm
MQ
dynamic cross moment capacity
Nm
ML
dynamic longitudinal moment capacity
Nm
GEW
Weight
kg
GS
Rail weight
6.500 kg/m
ASSIPRODUCT
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models