Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
cpc Europa
Description
MR 9M - Rail
Bill of material
MR9M-N-20-5-15-RAIL
MOD
Model Code
MR
SIZE
Size
9
RT
Rail type
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
15.000 mm
AG
Accuracy grade
RM
Rail Material
W1
9 mm
H1
5.5 mm
P
20 mm
DXDXG1
Dxdxg1
6x3.5x3.5 mm
M1
M4x0.7 mm
RW
Rail Weight
301 g/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型